Add images and videos to help customers visualize the product.
ASCO™ SC8256A001VAC24/60
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.05 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Coil Number | 400127-221 |
| Orifice Size | 3/64 in |
| Watt Rating | 6.3 W |
| Item Status | Active |
| Carton Note | 1/8 X 3/64 2NC BRASS 6.3/F AC |
