Add images and videos to help customers visualize the product.
ASCO™ SC8353J039AC120/60,110/50
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 53.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 110 AC, 120 AC with 50/60 Hz |
| Min to Max Operating Pressure (Air) | 5 - 125 PSI |
| Product Weight | 8.75 lbs |
| Kit Number | 322108 |
| Coil Class | F |
| Coil Number | 238612-032 |
| Min to Max Ambient Temperature | 0 - 150 deg;F |
| Orifice Size | 2 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Carton Note | 1-1/2 X 2 2NC ALUM 10.1/F AC |
| Holding Current (VA) | 25 |
| Mounting Direction | ANY |
