Add images and videos to help customers visualize the product.
ASCO™ SC8551A005MMSAC120/50-60
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC-60 with 50 Hz |
| Product Weight | 0.00 lbs |
| Coil Class | FT |
| Coil Number | 400127-088 |
| Watt Rating | 2.5 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/4 3NC ALUM 2.5/F AC |
