Add images and videos to help customers visualize the product.
ASCO™ WT8401B202MDC12/DCD
Part Number:
Specifications
| Body Material | Engineered Plastics |
| Flow (Cv) | 0.50 |
| Valve Function | 4 way |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12 DC |
| Min to Max Operating Pressure (Air) | 20 - 150 PSI |
| Product Weight | 0.00 lbs |
| Kit Number | 264013 |
| Coil Number | 270008-004-D |
| Orifice Size | 1/4 |
| Watt Rating | 6.9 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W NYLON 6.9/F DC |
