Add images and videos to help customers visualize the product.
ASCO™ ZB12A.110/50-120/60
Part Number:
Specifications
| Product Type | Coils |
| Product Type | Coils |
| Coil Class | F |
| Min - Max Ambient Temperature | -10 to 60 °C |
| Voltage Type | AC |
| Voltage Value | 110/50 - 120/60 |
| Watt Rating | 4 |
