AVENTICS™ Series CD02-AL Standardized valve systems (ISO 15407-1)

Spare Parts
View Catalog
The AVENTICS Series CD02-AL complies with ISO 15407-1. The piloted controlled valves with a flow rate of up to 650 l/min consist of a robust aluminium body and are available with an individual connection plate as well as a valve system.

Your selection:
    Electrically
    Pneumatically
    250 l/min
    400 l/min
    450 l/min
    10 bar
    24 V
    110 V
    230 V
    24 V
    External
    Internal
    with detent
    without detent
    ISO 15407-1
    24 V AC
    24 V DC
    110 V AC
    230 V AC
    Soft Seal
    10 bar
    VDMA 02 base plate
    IP65
    2x 3/2 NC/NC, with spring return
    2x 3/2 NO/NC, with spring return
    2x 3/2 NO/NO, with spring return
    5/3, closed center
    5/3, exhausted center
    5/3, pressurized center
    24 V
    110 V
    230 V
    Basic valve without pilot valve
    ISO 15217, form C
    M12
    Plug
    1 - 10 of 129 results for products
    Select Columns
    Activation
    Flow (L/M)
    Valve Function
    Max Working Pressure
    Availability
    Operational voltage AC at 50 Hz
    DC operating voltage
    Valve Pilot
    Manual Override
    Electrical Connection
    Standards and Regulations
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    0820037201

    AVENTICS 2 x 3/2-directional valve, Series CD02-AL, form C 0820037201

    ActivationFlow (L/M)Valve FunctionMax Working PressureAvailability
    Electrically450 l/min10 bar
    $224.15
    ADD TO LIST
    No Image Available For Product
    0820037202

    AVENTICS 2 x 3/2-directional valve, Series CD02-AL, form C 0820037202

    ActivationFlow (L/M)Valve FunctionMax Working PressureAvailability
    Electrically450 l/min10 bar
    $220.27
    ADD TO LIST
    No Image Available For Product
    0820037203

    AVENTICS 2 x 3/2-directional valve, Series CD02-AL, form C 0820037203

    ActivationFlow (L/M)Valve FunctionMax Working PressureAvailability
    Electrically450 l/min10 bar
    $224.15
    ADD TO LIST
    No Image Available For Product
    0820037204

    AVENTICS 2 x 3/2-directional valve, Series CD02-AL, form C 0820037204

    ActivationFlow (L/M)Valve FunctionMax Working PressureAvailability
    Electrically450 l/min10 bar
    $224.15
    ADD TO LIST
    No Image Available For Product
    0820037205

    AVENTICS 2 x 3/2-directional valve, Series CD02-AL, form C 0820037205

    ActivationFlow (L/M)Valve FunctionMax Working PressureAvailability
    Electrically450 l/min10 bar
    $224.15
    ADD TO LIST
    No Image Available For Product
    0820037225

    AVENTICS 2 x 3/2-directional valve, Series CD02-AL, form C 0820037225

    ActivationFlow (L/M)Valve FunctionMax Working PressureAvailability
    Electrically450 l/min10 bar
    $224.15
    ADD TO LIST
    No Image Available For Product
    0820037226

    AVENTICS 2 x 3/2-directional valve, Series CD02-AL, form C 0820037226

    ActivationFlow (L/M)Valve FunctionMax Working PressureAvailability
    Electrically450 l/min10 bar
    $220.27
    ADD TO LIST
    No Image Available For Product
    0820037227

    AVENTICS 2 x 3/2-directional valve, Series CD02-AL, form C 0820037227

    ActivationFlow (L/M)Valve FunctionMax Working PressureAvailability
    Electrically450 l/min10 bar
    $224.15
    ADD TO LIST
    No Image Available For Product
    0820037228

    AVENTICS 2 x 3/2-directional valve, Series CD02-AL, form C 0820037228

    ActivationFlow (L/M)Valve FunctionMax Working PressureAvailability
    Electrically450 l/min10 bar
    $224.15
    ADD TO LIST
    No Image Available For Product
    0820037229

    AVENTICS 2 x 3/2-directional valve, Series CD02-AL, form C 0820037229

    ActivationFlow (L/M)Valve FunctionMax Working PressureAvailability
    Electrically450 l/min10 bar
    $224.15
    ADD TO LIST