AVENTICS™ Series CSL-RD Stainless Steel Round Cylinders (ISO 6432)

View Catalog
The AVENTICS Series CSL-RD (ISO 6432) cylinder is a stainless-steel round cylinder, configurable in three different designs: standard, hygienic and short. The Series CSL-RD (ISO 6432) has a smooth profile and low surface roughness made of stainless steel, NSF-H1 grease and FDA compliant seals it is suitable for food contact. In addition, the cylinders are certified in accordance with regulation (EC) No 1935/2004.

Your selection:
    16 mm
    20 mm
    25 mm
    32 mm
    40 mm
    50 mm
    63 mm
    25 mm
    50 mm
    80 mm
    100 mm
    125 mm
    160 mm
    200 mm
    250 mm
    320 mm
    400 mm
    500 mm
    Double-acting
    elastic cushioning
    pneumatic adjustable cushioning
    pneumatic pre-adjusted cushioning
    G 1/4
    G 1/8
    G 3/8
    M5
    Version: hygienic design
    Version: short type
    Version: standard type
    ATEX optional
    Heat resistant
    Industry standard
    Suitable for use in food processing
    suitable for use in food processing
    piston with magnet
    10 bar
    127 N
    198 N
    309 N
    505 N
    790 N
    1235 N
    1960 N
    109 N
    166 N
    260 N
    435 N
    660 N
    1035 N
    1765 N
    single
    M10x1,25
    M12x1,25
    M16x1,5
    M6
    M8
    Food-Grade Scraper
    Heat-Resistant Scraper
    External thread
    1 - 10 of 594 results for products
    Select Columns
    Bore Size
    Stroke Length
    Cylinder Function
    Cushioning
    Availability
    Compressed air connection
    Cylinder Features
    Environmental requirements
    Industry
    Magnetic piston
    Max Stroke
    Max Working Pressure
    Piston force extending
    Piston force retracting
    Piston rod modification
    Piston rod thread
    Product Series
    Scraper Type
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    R412020398

    AVENTICS Stainless Steel Round Cylinder, Series CSL-RD, Cushioning: elastic R412020398

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm25 mmDouble-actingelastic cushioning
    $170.69
    ADD TO LIST
    No Image Available For Product
    R412020399

    AVENTICS Stainless Steel Round Cylinder, Series CSL-RD, Cushioning: elastic R412020399

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm50 mmDouble-actingelastic cushioning
    $171.62
    ADD TO LIST
    No Image Available For Product
    R412020400

    AVENTICS Stainless Steel Round Cylinder, Series CSL-RD, Cushioning: elastic R412020400

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm80 mmDouble-actingelastic cushioning
    $172.73
    ADD TO LIST
    No Image Available For Product
    R412020401

    AVENTICS Stainless Steel Round Cylinder, Series CSL-RD, Cushioning: elastic R412020401

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm100 mmDouble-actingelastic cushioning
    $173.46
    ADD TO LIST
    No Image Available For Product
    R412020402

    AVENTICS Stainless Steel Round Cylinder, Series CSL-RD, Cushioning: elastic R412020402

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm125 mmDouble-actingelastic cushioning
    $174.41
    ADD TO LIST
    No Image Available For Product
    R412020403

    AVENTICS Stainless Steel Round Cylinder, Series CSL-RD, Cushioning: elastic R412020403

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm160 mmDouble-actingelastic cushioning
    $175.69
    ADD TO LIST
    No Image Available For Product
    R412020404

    AVENTICS Stainless Steel Round Cylinder, Series CSL-RD, Cushioning: elastic R412020404

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm200 mmDouble-actingelastic cushioning
    $177.18
    ADD TO LIST
    No Image Available For Product
    R412020405

    AVENTICS Stainless Steel Round Cylinder, Series CSL-RD, Cushioning: elastic R412020405

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm250 mmDouble-actingelastic cushioning
    $179.03
    ADD TO LIST
    No Image Available For Product
    R412020406

    AVENTICS Stainless Steel Round Cylinder, Series CSL-RD, Cushioning: elastic R412020406

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm320 mmDouble-actingelastic cushioning
    $181.63
    ADD TO LIST
    No Image Available For Product
    R412020407

    AVENTICS Stainless Steel Round Cylinder, Series CSL-RD, Cushioning: elastic R412020407

    Bore SizeStroke LengthCylinder FunctionCushioningAvailability
    16 mm400 mmDouble-actingelastic cushioning
    $184.61
    ADD TO LIST