AVENTICS ED12 Dynamic Direct Acting Pressure Regulator

View Catalog
Download Software
The AVENTICS ED12 direct acting pressure regulator offers proportional pressurization and the exhaust valves are controlled seperately to deliver dynamic control for the most demanding applications.

Your selection:
    Analog
    digital
    Directly controlled
    Air exhaust
    -1 bar
    0 bar
    CE declaration of conformity
    EtherCAT
    PROFINET
    1400 mA
    24 V
    2600 l/min
    3/3 (2x2/2)
    < 0,015 bar
    < 0,03 bar
    0 ... 10 V
    0 ... 20 mA
    4 ... 20 mA
    3 bar
    8 bar
    12 bar
    0 ... 10 V
    0 ... 20 mA
    4 ... 20 mA
    Analog
    Switch output
    constant voltage
    digital
    IP65
    1 bar
    2 bar
    6 bar
    10 bar
    M12
    Poppet valve
    1 - 10 of 37 results for products
    Select Columns
    Actuating control
    Control Type
    EP Function
    Regulation Range min.
    Availability
    Certifications
    Communication Protocol
    Current consumption max.
    DC operating voltage
    Flow (L/M)
    Function
    Hysteresis
    Industry
    Input Signal
    Max Ambient Temperature
    Max Working Pressure
    Media
    Min Ambient Temperature
    Output Signal
    Product Series
    Protection class
    Regulation Range
    Signal connection size
    Version Regulator
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    R414000728

    AVENTICS ED12 series proportional pressure regulator, 2 x M12 R414000728

    Actuating controlControl TypeEP FunctionRegulation Range min.Availability
    AnalogDirectly controlledAir exhaust0 bar
    $3,701.63
    ADD TO LIST
    No Image Available For Product
    R414000729

    AVENTICS ED12 series proportional pressure regulator, 2 x M12 R414000729

    Actuating controlControl TypeEP FunctionRegulation Range min.Availability
    AnalogDirectly controlledAir exhaust0 bar
    $3,701.63
    ADD TO LIST
    No Image Available For Product
    R414000730

    AVENTICS ED12 series proportional pressure regulator, 2 x M12 R414000730

    Actuating controlControl TypeEP FunctionRegulation Range min.Availability
    AnalogDirectly controlledAir exhaust0 bar
    $3,701.63
    ADD TO LIST
    No Image Available For Product
    R414000731

    AVENTICS ED12 series proportional pressure regulator, 2 x M12 R414000731

    Actuating controlControl TypeEP FunctionRegulation Range min.Availability
    AnalogDirectly controlledAir exhaust0 bar
    $3,701.63
    ADD TO LIST
    No Image Available For Product
    R414001635

    AVENTICS ED12 series proportional pressure regulator, 1 x M12 R414001635

    Actuating controlControl TypeEP FunctionRegulation Range min.Availability
    AnalogDirectly controlledAir exhaust0 bar
    $3,655.95
    ADD TO LIST
    No Image Available For Product
    R414001636

    AVENTICS ED12 series proportional pressure regulator, 1 x M12 R414001636

    Actuating controlControl TypeEP FunctionRegulation Range min.Availability
    AnalogDirectly controlledAir exhaust0 bar
    $3,655.95
    ADD TO LIST
    No Image Available For Product
    R414002794

    AVENTICS ED12 series proportional pressure regulator, 1 x M12 R414002794

    Actuating controlControl TypeEP FunctionRegulation Range min.Availability
    AnalogDirectly controlledAir exhaust-1 bar
    ADD TO LIST
    No Image Available For Product
    R414002867

    AVENTICS ED12 series proportional pressure regulator, 1 x M12 R414002867

    Actuating controlControl TypeEP FunctionRegulation Range min.Availability
    AnalogDirectly controlledAir exhaust0 bar
    $3,655.95
    ADD TO LIST
    No Image Available For Product
    R414002870

    AVENTICS ED12 series proportional pressure regulator, 2 x M12 R414002870

    Actuating controlControl TypeEP FunctionRegulation Range min.Availability
    AnalogDirectly controlledAir exhaust0 bar
    $3,629.03
    ADD TO LIST
    No Image Available For Product
    R414009570

    AVENTICS ED12 series proportional pressure regulator, 1 x M12 R414009570

    Actuating controlControl TypeEP FunctionRegulation Range min.Availability
    AnalogDirectly controlledAir exhaust0 bar
    $3,655.95
    ADD TO LIST