PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ Series MSC Guide cylinders

Spare Parts
View Catalog
The AVENTICS Series MSC mini slides have a compact design, require minimal installation space and can be optimally configured for virtually any automated handling task. A wide range of configuration options make the mini slide a truly universal handling component. Precise and reliable operation, coupled with a custom configuration and tailored to the specific application – these attributes allow the mini slides to assume the actuator role in efficient handling. The Series MSC offers high torque absorption and maximum stability. In addition, it provides technical features that guarantee optimally adjusted functions and maintenance-friendly processes. Fast, secure and efficiently connected with the special Easy-2-Combine Interface, the mini slides can be combined with the other components of a handling system without additional mounting plates.

Your selection:
    8 mm
    12 mm
    16 mm
    20 mm
    25 mm
    10 mm
    20 mm
    30 mm
    40 mm
    50 mm
    80 mm
    100 mm
    125 mm
    150 mm
    200 mm
    G 1/8
    M5
    Elastic with metal end stop
    Pneumatically
    elastic
    hydraulic
    Double-acting
    1 - 10 of 236 results for products
    Select Columns
    Bore Size
    Stroke Length
    Compressed air connection
    Cushioning
    Availability
    Cylinder Function
    Industry
    Max Stroke
    Product Series
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    R412018910

    AVENTICS Mini slide, Series MSC-HG-EE R412018910

    Bore SizeStroke LengthCompressed air connectionCushioningAvailability
    20 mm10 mmG 1/8elastic
    $632.20
    ADD TO LIST
    No Image Available For Product
    R412018911

    AVENTICS Mini slide, Series MSC-HG-EE R412018911

    Bore SizeStroke LengthCompressed air connectionCushioningAvailability
    20 mm20 mmG 1/8elastic
    ADD TO LIST
    No Image Available For Product
    R412018912

    AVENTICS Mini slide, Series MSC-HG-EE R412018912

    Bore SizeStroke LengthCompressed air connectionCushioningAvailability
    20 mm30 mmG 1/8elastic
    ADD TO LIST
    No Image Available For Product
    R412018913

    AVENTICS Mini slide, Series MSC-HG-EE R412018913

    Bore SizeStroke LengthCompressed air connectionCushioningAvailability
    20 mm40 mmG 1/8elastic
    ADD TO LIST
    No Image Available For Product
    R412018914

    AVENTICS Mini slide, Series MSC-HG-EE R412018914

    Bore SizeStroke LengthCompressed air connectionCushioningAvailability
    20 mm50 mmG 1/8elastic
    ADD TO LIST
    No Image Available For Product
    R412018915

    AVENTICS Mini slide, Series MSC-HG-EE R412018915

    Bore SizeStroke LengthCompressed air connectionCushioningAvailability
    20 mm80 mmG 1/8elastic
    ADD TO LIST
    No Image Available For Product
    R412018916

    AVENTICS Mini slide, Series MSC-HG-EE R412018916

    Bore SizeStroke LengthCompressed air connectionCushioningAvailability
    20 mm100 mmG 1/8elastic
    ADD TO LIST
    No Image Available For Product
    R412018917

    AVENTICS Mini slide, Series MSC-HG-EE R412018917

    Bore SizeStroke LengthCompressed air connectionCushioningAvailability
    20 mm125 mmG 1/8elastic
    $1,147.04
    ADD TO LIST
    No Image Available For Product
    R412018918

    AVENTICS Mini slide, Series MSC-HG-EE R412018918

    Bore SizeStroke LengthCompressed air connectionCushioningAvailability
    20 mm150 mmG 1/8elastic
    $1,298.16
    ADD TO LIST
    No Image Available For Product
    R412018919

    AVENTICS Mini slide, Series MSC-HG-EE R412018919

    Bore SizeStroke LengthCompressed air connectionCushioningAvailability
    20 mm200 mmG 1/8elastic
    $1,533.52
    ADD TO LIST