AVENTICS™ Series PG1 Pressure gauges

View Catalog
With the AVENTICS Series PG1 you can visualize and rely on a clear air pressure display for each of your pneumatic circuits. In addition to the parameters for controlling the air quality, supplying sufficient pressure is the basis for operating a reliable system within machine automation. Emerson offers mechanical pressure gauges that can be integrated into machines for diverse applications and air preparation systems. The specifications of the individual versions in the universal PG1 Series provide a selection of options, such as appearance, material, or the required type of mounting.

Your selection:
    Filter monitoring
    Pressure gauge
    Back Port
    Bourdon tube pressure gauge
    Diaphragm pressure gauge
    For Panel installation
    For panel installation
    with U-clip
    with adjustable work area display
    with glycerin filling
    60 °C
    80 °C
    Black
    White
    suitable for ATEX
    G 1/4
    G 1/8
    M5
    R 1/8
    Ø 4
    Ø 6
    Ø 6x1
    0 bar
    1 bar
    1.6 bar
    10 bar
    12 bar
    16 bar
    2.5 bar
    25 bar
    3 bar
    4 bar
    6 bar
    -1 bar
    0 bar
    Acrylonitrile butadiene styrene
    Polyamide
    Polyamide, fiber-glass reinforced
    Stainless Steel
    Steel, chrome-plated
    15 mm
    26 mm
    28 mm
    40 mm
    50 mm
    60 mm
    63 mm
    0 bar
    1.6 bar
    2.5 bar
    3 bar
    4 bar
    6 bar
    10 bar
    12 bar
    16 bar
    20 bar
    25 bar
    -10 °C
    -15 °C
    -20 °C
    -25 °C
    -40 °C
    0 °C
    25 °C
    1
    4
    1,6
    2,5
    -0.8 bar
    0 bar
    0 bar
    0.5 bar
    1.2 bar
    1.7 bar
    10 bar
    12 bar
    2 bar
    2.5 bar
    20 bar
    3 bar
    3.2 bar
    4 bar
    6 bar
    8 bar
    0.05
    0.1
    0.2
    0.25
    0.5
    1
    MPa
    bar
    1 - 10 of 117 results for products
    Select Columns
    Accessory Type
    Version Manometer
    Max Ambient Temperature
    Industry
    Background color
    Availability
    Certifications
    Compressed air connection
    Display range max.
    Display range min.
    Housing Material
    Manometer housing diameter
    Max Working Pressure
    Min Ambient Temperature
    Continuous force
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    1827231009

    AVENTICS Pressure gauge, Series PG1-SNL 1827231009

    Accessory TypeVersion ManometerMax Ambient TemperatureIndustryBackground color
    Pressure gaugeBourdon tube pressure gauge|Back Port60 °CIndustrial
    $23.27
    ADD TO LIST
    No Image Available For Product
    1827231010

    AVENTICS Pressure gauge, Series PG1-SNL 1827231010

    Accessory TypeVersion ManometerMax Ambient TemperatureIndustryBackground color
    Pressure gaugeBourdon tube pressure gauge|Back Port60 °CIndustrial
    $23.27
    ADD TO LIST
    No Image Available For Product
    1827231011

    AVENTICS Pressure gauge, Series PG1-SNL 1827231011

    Accessory TypeVersion ManometerMax Ambient TemperatureIndustryBackground color
    Pressure gaugeBourdon tube pressure gauge|Back Port60 °CIndustrial
    $23.27
    ADD TO LIST
    No Image Available For Product
    1827231012

    AVENTICS Pressure gauge, Series PG1-SNL 1827231012

    Accessory TypeVersion ManometerMax Ambient TemperatureIndustryBackground color
    Pressure gaugeBourdon tube pressure gauge|Back Port60 °CIndustrial
    $23.27
    ADD TO LIST
    No Image Available For Product
    1827231015

    AVENTICS Pressure gauge, Series PG1-SNL 1827231015

    Accessory TypeVersion ManometerMax Ambient TemperatureIndustryBackground color
    Pressure gaugeBourdon tube pressure gauge|Back Port60 °CIndustrial
    $23.27
    ADD TO LIST
    No Image Available For Product
    1827231016

    AVENTICS Pressure gauge, Series PG1-SNL 1827231016

    Accessory TypeVersion ManometerMax Ambient TemperatureIndustryBackground color
    Pressure gaugeBourdon tube pressure gauge|Back Port60 °CIndustrial
    $23.27
    ADD TO LIST
    No Image Available For Product
    1827231018

    AVENTICS Pressure gauge, Series PG1-SNL 1827231018

    Accessory TypeVersion ManometerMax Ambient TemperatureIndustryBackground color
    Pressure gaugeBourdon tube pressure gauge|Back Port60 °CIndustrial
    $23.27
    ADD TO LIST
    No Image Available For Product
    1827231023

    AVENTICS Pressure gauge, Series PG1-SNL 1827231023

    Accessory TypeVersion ManometerMax Ambient TemperatureIndustryBackground color
    Pressure gaugeBourdon tube pressure gauge|Back Port60 °CIndustrial
    $23.27
    ADD TO LIST
    No Image Available For Product
    1827231024

    AVENTICS Pressure gauge, Series PG1-SNL 1827231024

    Accessory TypeVersion ManometerMax Ambient TemperatureIndustryBackground color
    Pressure gaugeBourdon tube pressure gauge|Back Port60 °CIndustrial
    $23.27
    ADD TO LIST
    No Image Available For Product
    1827231030

    AVENTICS Pressure gauge, Series PG1-SNL 1827231030

    Accessory TypeVersion ManometerMax Ambient TemperatureIndustryBackground color
    Pressure gaugeBourdon tube pressure gauge|For panel installation|with U-clip60 °CIndustrial
    $42.00
    ADD TO LIST