AVENTICS™ Pressure gauge, Series PG1-SNL 1827231024
Part Number:
Specifications
| Pressure gauge version | Bourdon tube pressure gauge, Back port |
| Standardization | EN 837-1 |
| Certification | Suitable for ATEX |
| Class | 1,6 |
| Compressed air connection | G 1/8 |
| Nominal diameter | 40 mm |
| Scale value | 0.5 |
| Min. range of application | 0 bar |
| Max. range of application | 8 bar |
| Min. display range | 0 bar |
| Max. display range | 10 bar |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Background color | Black |
| Main scale unit (outside) | bar |
| Main scale color (outside) | Green |
| Secondary scale unit (inside) | psi |
| Secondary scale color (inside) | White |
| Pointer color | White |
| Weight | 0.06 kg |
| Housing material | Acrylonitrile butadiene styrene |
| Material viewing window | Polystyrene |
