PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ Series PR1 Precision pressure regulators

View Catalog
The AVENTICS Series PR1/PR2 is designed for applications that demand fast responses to the slightest fluctuation in compressed air. They can be adjusted precisely and are an alternative to electronic pressure regulators. Precision pressure regulators are used to achieve extremely accurate pressure control independent from the pilot pressure and the flow rate. They offer high performance and flexibility, combined with increased reliability.

Your selection:
    Precision filter pressure regulator
    Precision pressure regulator
    G 1/2
    G 1/4
    G 3/8
    450 l/min
    480 l/min
    580 l/min
    750 l/min
    1000 l/min
    2200 l/min
    2600 l/min
    3000 l/min
    3200 l/min
    4000 l/min
    5000 l/min
    5600 l/min
    6500 l/min
    Manual
    10 µm
    0.05 bar
    0.1 bar
    0.2 bar
    suitable for ATEX
    Precision pressure regulator
    16 bar
    with relieving air exhaust
    1 bar
    2 bar
    3 bar
    4 bar
    5 bar
    7 bar
    10 bar
    Metal reservoir without window
    0.5 bar
    1 - 10 of 16 results for products
    Select Columns
    Maintenance Unit Parts
    Compressed air connection
    Flow (L/M)
    Housing Material
    Availability
    Condensate drain
    Filter porosity
    Max Ambient Temperature
    Min Ambient Temperature
    Regulation Range min.
    Sealing Material
    Certifications
    Regulator type
    Max Working Pressure
    Secondary exhaust
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    0821300410

    AVENTICS Precision filter pressure regulator, Series PR1-FRE 0821300410

    Maintenance Unit PartsCompressed air connectionFlow (L/M)Housing MaterialAvailability
    Precision filter pressure regulatorG 1/4750 l/min
    $213.91
    ADD TO LIST
    No Image Available For Product
    0821300411

    AVENTICS Precision filter pressure regulator, Series PR1-FRE 0821300411

    Maintenance Unit PartsCompressed air connectionFlow (L/M)Housing MaterialAvailability
    Precision filter pressure regulatorG 1/4750 l/min
    ADD TO LIST
    No Image Available For Product
    0821302052

    AVENTICS Precision pressure regulator, Series PR1-RGP 0821302052

    Maintenance Unit PartsCompressed air connectionFlow (L/M)Housing MaterialAvailability
    Precision pressure regulatorG 3/85600 l/min
    $725.09
    ADD TO LIST
    No Image Available For Product
    0821302055

    AVENTICS Precision pressure regulator, Series PR1-RGP 0821302055

    Maintenance Unit PartsCompressed air connectionFlow (L/M)Housing MaterialAvailability
    Precision pressure regulatorG 1/25600 l/min
    $529.63
    ADD TO LIST
    No Image Available For Product
    0821302165

    AVENTICS Precision pressure regulator, Series PR1-RGP 0821302165

    Maintenance Unit PartsCompressed air connectionFlow (L/M)Housing MaterialAvailability
    Precision pressure regulatorG 1/25600 l/min
    $689.05
    ADD TO LIST
    No Image Available For Product
    0821302173

    AVENTICS Precision pressure regulator, Series PR1-RGP 0821302173

    Maintenance Unit PartsCompressed air connectionFlow (L/M)Housing MaterialAvailability
    Precision pressure regulatorG 1/26500 l/min
    $437.74
    ADD TO LIST
    No Image Available For Product
    0821302445

    AVENTICS Precision pressure regulator, Series PR1-RGP 0821302445

    Maintenance Unit PartsCompressed air connectionFlow (L/M)Housing MaterialAvailability
    Precision pressure regulatorG 1/4450 l/min
    $281.52
    ADD TO LIST
    No Image Available For Product
    0821302446

    AVENTICS Precision pressure regulator, Series PR1-RGP 0821302446

    Maintenance Unit PartsCompressed air connectionFlow (L/M)Housing MaterialAvailability
    Precision pressure regulatorG 1/4580 l/min
    $281.52
    ADD TO LIST
    No Image Available For Product
    0821302447

    AVENTICS Precision pressure regulator, Series PR1-RGP 0821302447

    Maintenance Unit PartsCompressed air connectionFlow (L/M)Housing MaterialAvailability
    Precision pressure regulatorG 1/41000 l/min
    $281.52
    ADD TO LIST
    No Image Available For Product
    0821302554

    AVENTICS Precision pressure regulator, Series PR1-RGP 0821302554

    Maintenance Unit PartsCompressed air connectionFlow (L/M)Housing MaterialAvailability
    Precision pressure regulatorG 3/83200 l/min
    $439.87
    ADD TO LIST