AVENTICS™ Series S Stainless Steel NFPA Interchangeable Cylinders
Specifications
| Bore | 1-1/2", 2", 2-1/2", 3-1/4", 4", 5", 6", 8" |
| Operating Environment | Corrosive; Indoor; Washdown |
| Stroke | Up to 99" Max (standard) |
| Standards / Regulations | NFPA |
| Max Operating Pressure | 150 psi (air) |