AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024502
Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 1060 l/min |
| Compressed air connection output | Base plate ISO 5599-1 |
| Min. working pressure | 1 bar |
| Max. working pressure | 10 bar |
| Operational voltage DC | 24 V |
| Voltage tolerance DC | -10 % / +10 % |
| Manual override | with detent |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Sealing principle | Soft seal |
| Pilot | Internal |
| Standards | ISO 5599-1 |
| Pilot valve width | 30 mm |
| Valve type | Spool valve, positive overlapping |
| Blocking principle | Single base plate principle |
| Connection type | Plate connection |
| Compressed air connection input | Base plate ISO 5599-1 |
| Compressed air connection, exhaust | Base plate ISO 5599-1 |
| Compressed air connection pilot input | Base plate ISO 5599-1 |
| Compressed air connection pilot exhaust | Base plate ISO 5599-1 |
| Power consumption DC | 4.5 W |
| Nominal resistance RW | 128 Ω |
| Frame size | ISO 1 |
| Min. control pressure | 1 bar |
