AVENTICS™ 5/2-directional valve, Series TC15, with detent, AC 0820058003
Part Number:
Specifications
| Activation | Electrically |
| Note | Operating voltage 24 V AC, 110 V AC, 230 V AC |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 5/2, with air spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection type | Internal thread |
| Compressed air connection output | G 1/4 |
| Nominal flow Qn | 1500 l/min |
| Min. working pressure | 2.5 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | ISO 15217, form C |
| Connector standard | ISO 15217 |
| Protection class with connection | IP65 |
| Operational voltage | 230 V AC |
| Pilot | Internal |
| Coil width | 15.6 mm |
| Pilot valve width | 15 mm |
| Duty cycle | 100 % |
| Typ. switch-on time | 21 ms |
| Typ. switch-off time | 22 ms |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Weight | 0.235 kg |
