Part Number:
Specifications
| Activation | Electrically |
| Switching principle | 5/2, with air spring return |
| LED status display | Yellow |
| Actuating control | Double Solenoid |
| Sealing principle | Soft seal |
| Manual override | without detent |
| Nominal flow Qn | 400 l/min |
| Min. working pressure | -0.9 bar |
| Max. working pressure | 10 bar |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -10 % / +10 % |
| Pilot | External, Internal |
| Pilot valve width | 10 mm |
| Power consumption DC | 0.55 W |
| Duty cycle | 100 % |
| Typ. switch-on time | 16 ms |
| Typ. switch-off time | 18 ms |
| Min. ambient temperature | -5 °C |
| Max. ambient temperature | 50 °C |
| Weight | 0.048 kg |
| Housing material | Polyamide |
