AVENTICS™ Series CH01 0821201004

Part Number:

AVENTICS-0821201004

$54.26

Qty:
ADD TO CART
View Datasheet
NG4 (G1/8)LIM DEBIT 2

Specifications

Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature0 °C
Max. ambient temperature80 °C
Min. medium temperature0 °C
Max. medium temperature80 °C
Port 1G 1/8
Port 2G 1/8
MediumCompressed air
Compressed air connection type 2Internal thread
Compressed air connection typeInternal thread
Throttle bore Ø2 mm
Flow Qn140 l/min
Weight0.035 kg
Housing materialAluminum
Seal materialAcrylonitrile butadiene rubber
Material flow control screwSteel, chrome-plated