AVENTICS™ Series CH01 0821201011

Part Number:

AVENTICS-0821201011

$71.01

Qty:
ADD TO CART
View Datasheet
NG6 (G1/4)LIM DEBIT 4

Specifications

Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature0 °C
Max. ambient temperature80 °C
Min. medium temperature0 °C
Max. medium temperature80 °C
Port 1G 1/4
Port 2G 1/4
MediumCompressed air
Compressed air connection type 2Internal thread
Compressed air connection typeInternal thread
Throttle bore Ø4 mm
Flow Qn700 l/min
Weight0.045 kg
Housing materialAluminum
Seal materialAcrylonitrile butadiene rubber
Material flow control screwSteel, chrome-plated