Part Number:
Specifications
| Parts | Filter pressure regulator |
| Reservoir | reservoir, metal, with inspection glass |
| Port | G 1/4 |
| Nominal flow Qn | 1650 l/min |
| Filter porosity | 5 µm |
| Condensate drain | fully automatic, open without pressure |
| Pressure gauge | with pressure gauge |
| Min. working pressure | 2 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Type | 1-part |
| Type | Can be assembled into blocks |
| Pressure supply | single |
| Mounting orientation | vertical |
| Regulator type | Diaphragm-type pressure regulator |
| Regulator function | with relieving air exhaust |
| Filter element | exchangeable |
| Filter reservoir volume | 25 cm³ |
| Max. achievable compressed air class acc. to ISO 8573-1:2010 | 6 : 7 : - |
| Medium | Compressed air, Neutral gases |
| Weight | 0.749 kg |
| Housing material | Die cast zinc |
