Part Number:
Specifications
| Parts | Air preparation units |
| Components | Filter pressure regulator, Lubricator |
| Port | G 1 |
| Nominal flow Qn | 13500 l/min |
| Filter porosity | 40 µm |
| Condensate drain | semi-automatic, open without pressure |
| Pressure gauge | with pressure gauge |
| Min. working pressure | 1.5 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Lock type | not lockable |
| Type | 2-part |
| Type | Can be assembled into blocks |
| Pressure supply | single |
| Mounting orientation | vertical |
| Regulator type | Diaphragm-type pressure regulator |
| Regulator function | with relieving air exhaust |
| Max. Internal air consumption | 0.5 l/min |
| Filter element | exchangeable |
| Filter reservoir volume | 125 cm³ |
| Max. achievable compressed air class acc. to ISO 8573-1:2010 | 7 : 7 : - |
| Lubricator reservoir volume | 450 cm³ |
