AVENTICS™ Standard oil-mist lubricator, Series NL4-LBS 0821301541
Part Number:
Specifications
| Parts | Lubricator |
| Reservoir | reservoir, polycarbonate, with metal protective guard |
| Compressed air connection | G 3/4 |
| Nominal flow Qn | 6000 l/min |
| Mounting orientation | vertical |
| Min. working pressure | 0.5 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air, Neutral gases |
| Type of filling | Manual oil filling |
| Lubricator reservoir volume | 125 cm³ |
| Protective guard | with protective guard |
| Oil dosing at 1000 l/min | 1-2 drops |
| Function | Oil-mist lubricator |
| Function | Can be assembled into blocks |
| Weight | 0.776 kg |
| Housing material | Die cast zinc |
| Material front plate | Acrylonitrile butadiene styrene |
| Seal material | Acrylonitrile butadiene rubber |
| Material threaded bushing | Die cast zinc |
| Material reservoir | Polycarbonate |
| Material protective guard | Steel, chrome-plated |
