AVENTICS™ Pressure relief valve, Series MU1 0821302031
Part Number:
Specifications
| Compressed air connection input | G 1/4 |
| Compressed air connection output | G 1/4 |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. regulation range | 0.15 bar |
| Max. regulation range | 3 bar |
| Medium | Compressed air, Neutral gases |
| Max. particle size | 5 µm |
| Nominal flow Qn | 300 l/min |
| Weight | 0.12 kg |
| Housing material | Die cast zinc |