AVENTICS™ Pressure relief valve, Series MU1 0821302046

Part Number:

AVENTICS-0821302046

$62.57

Qty:
ADD TO CART
View Datasheet
MU1-RGR-G014-GAN-SS P(0,10-2,00)

Specifications

Compressed air connection inputG 1/4
Compressed air connection outputG 1/4
Min. working pressure0 bar
Max. working pressure10 bar
Min. regulation range0.1 bar
Max. regulation range2 bar
MediumCompressed air, Neutral gases
Max. particle size5 µm
Nominal flow Qn300 l/min
Weight0.12 kg
Housing materialDie cast zinc