AVENTICS™ Sensor mounting, Series CB1 1827020077

Part Number:

AVENTICS-1827020077

View Datasheet
CB1-TRB-160-200-RB1

Specifications

For seriesTRB, ITS
Min. cylinder Ø160 mm
Max. cylinder Ø200 mm
Housing materialAluminum
Weight0.083 kg