Specifications
| Activation | Electrically |
| Frame size | DO35 |
| Valve type | Poppet valve |
| Switching principle | 3/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection type | Internal thread |
| Nominal flow Qn | 110 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Operational voltage | 230 V AC |
| Coil width | 32 mm |
| Duty cycle | 100 % |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
