AVENTICS™ Series AR1 3513000050

Part Number:

AVENTICS-3513000050

View Datasheet
AR1-G100-0400

Specifications

Port 1G 1
Port 2G 1/2
Reservoir Ø276 mm
Air reservoir volume40 L
Min. working pressure0 bar
Max. working pressure11 bar
Min. ambient temperature-40 °C
Max. ambient temperature100 °C
Min. medium temperature-40 °C
Max. medium temperature100 °C
MediumCompressed air
Housing materialSteel, chrome-plated