PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ Series CC01 5341120000

Part Number:

AVENTICS-5341120000

View Datasheet
ZZ99-M005-M005

Specifications

Port 1M5
Port 2M5
direction of throttle1 > 2
Nominal flow Qn 1 to 2130 l/min
Compressed air connection type 1Internal thread
Compressed air connection type 2Internal thread
MediumCompressed air
Min. working pressure0.5 bar
Max. working pressure10 bar
Min. ambient temperature0 °C
Max. ambient temperature60 °C
Min. medium temperature0 °C
Max. medium temperature60 °C
Weight0.05 kg
Housing materialAluminum
Seal materialAcrylonitrile butadiene rubber