AVENTICS™ Series CC01 5341122100

Part Number:

AVENTICS-5341122100

$62.40

Qty:
ADD TO CART
View Datasheet
ZZ99-G014-G014

Specifications

Port 1G 1/4
Port 2G 1/4
direction of throttle1 > 2
Nominal flow Qn 1 to 2500 l/min
Compressed air connection type 1Internal thread
Compressed air connection type 2Internal thread
MediumCompressed air
Min. working pressure0.5 bar
Max. working pressure10 bar
Min. ambient temperature0 °C
Max. ambient temperature60 °C
Min. medium temperature0 °C
Max. medium temperature60 °C
Weight0.07 kg
Housing materialAluminum
Seal materialAcrylonitrile butadiene rubber