Part Number:
Specifications
| Activation | Mechanical |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 5/2, with spring return |
| Plate connection | Pipe connection |
| Actuating element | Plunger |
| Sealing principle | Soft seal |
| Lock type | not lockable |
| Compressed air connection type | Internal thread |
| Compressed air connection input | G 1/8 |
| Compressed air connection output | G 1/8 |
| Compressed air connection, exhaust | G 1/8 |
| Nominal flow Qn | 900 l/min |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. actuating force | 70 N |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 65 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 65 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Max. particle size | 50 µm |
| Weight | 0.3 kg |
| Housing material | Die cast zinc, Polyamide, fiber-glass reinforced |
