AVENTICS™ Single subbase, Series 563, 565, 567 5644420000
Part Number:
Specifications
| Type | Base plate |
| Direction of pneumatic port (1) | On the side |
| Compressed air connection input | G 3/8 |
| Direction of pneumatic port (2,4) | On the side |
| Compressed air connection output | G 3/8 |
| Direction of pneumatic port (3,5) | On the side |
| Port exhaust | G 3/8 |
| Direction of pneumatic port (12) | On the side |
| Direction of pneumatic port (14) | On the side |
| Compressed air connection 14 | G 1/8 |
| Min. working pressure | -1 bar |
| Max. working pressure | 30 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 120 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 120 °C |
| Medium | Compressed air |
| Number of valve positions | 1 |
| Weight | 0.37 kg |
| Material base plate | Die-cast aluminum |
