AVENTICS™ 3/2-directional valve, Series 490, Min. working pressure 4 bar 5724970220
Part Number:
Specifications
| Activation | Electrically |
| Frame size | 490 |
| Valve type | Poppet valve |
| Switching principle | 3/2, with spring return |
| Sealing principle | Soft seal |
| Compressed air connection type | Push-in fitting |
| Compressed air connection output | Ø 4 |
| Min. working pressure | 4 bar |
| Max. working pressure | 7 bar |
| Electrical connection type | Plug |
| Electrical connection size | ISO 15217, form C |
| Protection class with connection | IP65 |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -20 % / +20 % |
| Pilot | Internal |
| Coil width | 20 mm |
| Power consumption DC | 2 W |
| Duty cycle | 100 % |
| Typ. switch-on time | 16 ms |
| Housing material | Polyoxymethylene |
| Weight | 0.079 kg |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 50 °C |
