AVENTICS™ 5/2-directional valve, Series 581, size 4, Min. control pressure: 3 bar 5811110300
Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 1400 l/min |
| Switching principle | 5/2, with spring return |
| Compressed air connection output | Base plate ISO 5599-1 |
| Min. working pressure | 3 bar |
| Max. working pressure | 10 bar |
| Operational voltage AC at 60 Hz | 110 V |
| Voltage tolerance AC 60 Hz | -10 % / +10 % |
| Electrical connection type | Plug |
| Electrical connection size | Form B, industry |
| Sealing principle | Soft seal |
| Pilot | Internal |
| Standards | ISO 5599-1 |
| Pilot valve width | 22 mm |
| Valve type | Spool valve |
| Blocking principle | Single base plate principle |
| Connection type | Plate connection |
| Return | With spring return |
| Compressed air connection input | Base plate ISO 5599-1 |
| Compressed air connection, exhaust | Base plate ISO 5599-1 |
| Compressed air connection pilot exhaust | M5 |
| Holding power AC 60 Hz | 8 VA |
| Switch-on power AC 60 Hz | 10 VA |
| Flow conductance C | 5.2 l/(s*bar) |
| Frame size | ISO 1 |
