AVENTICS™ Soft-start valve 5832131000
Part Number:
Specifications
| Activation | Pneumatically |
| Nominal flow Qn | 3300 l/min |
| Min. working pressure | 3 bar |
| Max. working pressure | 10 bar |
| Valve type | Spool valve |
| Version | ISO 1 |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Flow conductance C | 11.3 l/(s*bar) |
| Weight | 0.39 kg |
| Housing material | Aluminum |
| Seal material | Acrylonitrile butadiene rubber |
