AVENTICS™ Pressure regulator, Series 646 G646ARH24NA00H0
Part Number:
Specifications
| Note | T handle |
| Function | high flow, inline ported |
| Parts | Pressure regulator |
| Adjustment options | T handle |
| Pressure gauge | Without pressure gauge, with transition plate |
| Mounting orientation | Any |
| Port | G 1/2 |
| Compressed air connection standard | according to ISO 228-1 |
| Nominal flow Qn | 7000 l/min |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Min. working pressure | 1 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 70 °C |
| Medium | Compressed air |
| Min. medium temperature | -40 °C |
| Max. medium temperature | 70 °C |
| Weight | 0.272 kg |
| Housing material | Aluminum |
| Seal material | Acrylonitrile butadiene rubber |
