AVENTICS™ Rotary Compact Module, Series RCM-SH R412000387
Part Number:
Specifications
| Diameter | 12 mm |
| Compressed air connection | M5 |
| Magnetic piston | with magnetic piston |
| Rotary compact module version | Double piston with rack |
| Easy2Combine | capable |
| Frame size | RCM-12 |
| air duct | with air duct |
| Number of air ducts | 2 |
| Theoretical torque at | 6 bar |
| Min. swivel times | 0.3 s |
| Air consumption per rotation | 5.86 cm³ |
| Max. permissible axial bearing load | 330 N |
| Radial shaft load | 290 N |
| Max. permissible mass moment of inertia | 10 kg cm² |
| Theoretical torque | 0.95 Nm |
| Repetitive precision | 0.05 ° |
| Cushioning | hydraulic |
| Cushioning | non-adjustable |
| Min. angle of rotation | 0 ° |
| Max. angle of rotation | 90 ° |
| Min. working pressure | 2.5 bar |
| Max. working pressure | 8 bar |
| Min. ambient temperature | 5 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | 5 °C |
