AVENTICS™ Pressure regulator, Series AS2-RGS-...-DS R412006134
Part Number:
Specifications
| Function | Standard pressure regulator |
| Parts | Pressure regulator with continuous pressure supply |
| Mounting orientation | Any |
| Regulator type | Diaphragm-type pressure regulator |
| Port | G 3/8 |
| Nominal flow Qn | 2700 l/min |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Min. working pressure | 0.5 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Activation | Mechanical |
| Regulator function | with relieving air exhaust |
| Regulator type | Can be assembled into blocks |
| Pressure supply | double |
| Lock type | for padlocks |
| with continuous pressure supply | with continuous pressure supply |
| Max. pressure gauge Ø in blocked state | 50 mm |
| Medium | Compressed air, Neutral gases |
| Weight | 0.248 kg |
| Housing material | Polyamide |
| Material front plate | Acrylonitrile butadiene styrene |
| Seal material | Acrylonitrile butadiene rubber |
| Material threaded bushing | Die cast zinc |
