AVENTICS™ Distributor, Series AS2-DIS R412006251
Part Number:
Specifications
| Parts | Distributor |
| Port | G 3/8 |
| Type | Can be assembled into blocks |
| Version | Distributor 3x |
| Mounting orientation | Any |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Nominal flow Qn 1 to 2 | 3600 l/min |
| Nominal flow Qn 1 to 3 | 2000 l/min |
| Nominal flow Qn 1 to 4 | 900 l/min |
| Nominal flow Qn 1 to 5 | 2000 l/min |
| Weight | 0.25 kg |
| Housing material | Polyamide |
| Material front plate | Acrylonitrile butadiene styrene |
| Seal material | Acrylonitrile butadiene rubber |
| Material threaded bushing | Die cast zinc |
