AVENTICS™ 3/2-shut-off valve, mechanically operated, Series AS2-BAV R412006257
Part Number:
Specifications
| Activation | Mechanical |
| Nominal flow Qn | 2000 l/min |
| Compressed air connection | G 3/8 |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Actuating element | rotary switch |
| Sealing principle | Soft seal |
| Type | Poppet valve |
| Parts | Shut-off valve |
| Lock type | lockable |
| Lock type | for padlocks |
| Can be assembled into blocks | Can be assembled into blocks |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Max. particle size | 25 µm |
| Compressed air connection, exhaust | G 1/4 |
| Nominal flow Qn 1 to 2 | 2000 l/min |
| Nominal flow Qn 2 to 3 | 380 l/min |
| Weight | 0.206 kg |
| Housing material | Polyamide |
| Seal material | Acrylonitrile butadiene rubber |
| Material locking base | Galvanized Steel |
| Material, front cover | Acrylonitrile butadiene styrene |
| Material threaded bushing | Die cast zinc |
