AVENTICS™ Industrial shock absorber, Series SA1-MC R412010300
Part Number:
Specifications
| Type | SA1-MC |
| Mounting thread | M10x1 |
| Stroke | 8 mm |
| Max. energy absorption/stroke | 10 Nm |
| Max. energy absorption/hour | 24000 Nm |
| Cushioning | self-compensating |
| Medium | Oil |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Effective mass me min. | 16.5 kg |
| Effective mass me max. | 47 kg |
| Min. return spring force | 3.6 N |
| Max. return spring force | 8 N |
| Mounting | Clamping flange |
| Weight | 0.05 kg |
| Material cylinder tube | Steel, chrome-plated |
| Material piston rod | Stainless Steel |
| Material sealing for piston rod | Acrylonitrile butadiene rubber |
| Material stop | Polyurethane, Steel, chrome-plated |
| Material clamping flange | Steel, chrome-plated |
