Specifications
| Type | Base plate 2x for double solenoid valves for multipole plug |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Scope of delivery | 1 base plate (1) incl. 2 labels (2), 1 seal (3), 2 nuts (4), 2 tie rod extensions (5), 2 cable markers (6), and 1 extension circuit board (7) |
| Weight | 0.2 kg |
| Housing | Polyamide, fiber-glass reinforced |
| Seals | Nitrile rubber |
