Specifications
| Electrical connection type | open cable ends |
| Electrical connection number of poles | 4-pin |
| Cable | with cable |
| Cable length | 2 m |
| Slot width | 6 mm groove |
| Operational voltage | 13-30 V DC |
| Repetitive precision max. measuring range | typ. 0,05 mm @25°C |
| Output signal | 0 - 10 V DC, IO-Link |
| Certificates | UL (Underwriters Laboratories) |
| Protection class | IP67 |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 70 °C |
| Resolution IO-Link typ. | 0,01 mm |
| Resolution Analog typ. | 0,014 mm |
| Linearity deviation | 0,3 mm |
| Sampling speed | 1 m/s |
| Material | Polyamide fiber-glass reinforced |
| Material cable sheath | Polyurethane |
