AVENTICS™ Exhaust module, for port channels 2, 4 R422003118
Part Number:
Specifications
| Medium | Compressed air |
| Compressed air connection input | Ø 8 |
| Compressed air connection output | Ø 8 |
| Nominal flow Qn | 1080 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Weight | 0.08 kg |
| Housing material | Aluminum |
| Seal material | Nitrile rubber |
