AVENTICS™ 3/2-directional valve, Dual valve, IS12-PD series, size 1 R422003192
Part Number:
Specifications
| Activation | Electrically |
| Compressed air connection output | G 1/4 |
| Min. working pressure | 3.5 bar |
| Max. working pressure | 10 bar |
| Operational voltage DC | 24 V |
| Voltage tolerance DC | -10 % / +10 % |
| Manual override | without detent |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Actuating control | Double Solenoid |
| Sealing principle | Soft seal |
| Pilot | Internal |
| Standards | ISO 5599-1, ISO 13849-1 |
| Pilot valve width | 30 mm |
| Valve type | Spool valve |
| Blocking principle | Double base plate principle |
| Connection type | Plate connection |
| Return | With spring return |
| Compressed air connection input | G 1/4 |
| Compressed air connection, exhaust | G 1/4 |
| Power consumption DC | 4.4 W |
| Min. control pressure | 3.5 bar |
| Max. control pressure | 10 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
