Specifications
| Type | Blanking plate |
| Type | Blanking plate |
| Pilot control exhaust | With collective pilot air exhaust |
| Delivery unit | 1 piece |
| Min. working pressure | -0.9 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 60 °C |
| Medium | Compressed air |
| Max. particle size | 40 µm |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Protection class | IP65 |
| Mounting screw | Hexalobular socket (TORX) ISO 10664-8 |
| Tightening torque for mounting screws | 0.7 Nm |
| Weight | 0.028 kg |
| Housing | Polyarylamide, fiber-glass reinforced |
| Screws | Steel, chrome-plated |
