Power Supply 120/240 Vac 125 Vdc High Capacity
| Compatibility | Maximum capacity | Output Wattage | Supply voltage AC max. | Supply voltage DC max. |
|---|---|---|---|---|
| 30 W | 30 W | 120/240 V AC | 125 V DC |
Power Supply 24 Vdc High Capacity.
| Compatibility | Maximum capacity | Output Wattage | Supply voltage AC max. | Supply voltage DC max. |
|---|---|---|---|---|
| 30 W | 30 W | 24 V DC |
RX3I Power supply 120/240VAC and 125VDC 40 watts occupies two slots on s ystem base.
| Compatibility | Maximum capacity | Output Wattage | Supply voltage AC max. | Supply voltage DC max. |
|---|---|---|---|---|
| 40 W | 40 W | 120/240 V AC | 125 V DC |
120/240VAC, 125VDC Multipurpose Power Supply is suitable for use in load -sharing and redundancy application. It must be installed in a PACsystems RX3i (IC695catalog number) Universal Backplane. It can be used as the only power supply in the backplane, o
| Compatibility | Maximum capacity | Output Wattage | Supply voltage AC max. | Supply voltage DC max. |
|---|---|---|---|---|
| 40 W | 40 W | 120/240 V AC | 125 V DC |
RX3i 24VDC power supply, 40 watts.
| Compatibility | Maximum capacity | Output Wattage | Supply voltage AC max. | Supply voltage DC max. |
|---|---|---|---|---|
| 40 W | 40 W | 24 V DC |
Multipurpose Power Supply is suitable for use in load-sharing and redund ancy application. It must be installed in a PACsystems RX3i (IC695catalog number) Universal Backplane.
| Compatibility | Maximum capacity | Output Wattage | Supply voltage AC max. | Supply voltage DC max. |
|---|---|---|---|---|
| 40 W | 40 W | 24 V DC |
RX3I 24VDC ISOLATED POWER SUPPLY, 80W
| Compatibility | Maximum capacity | Output Wattage | Supply voltage AC max. | Supply voltage DC max. |
|---|---|---|---|---|
| 80 W | 80 W | 24 V DC |
