Specifications
| Part Number | 8110-DI-DC |
| Input Count, Type & Speed | 8 Point; Source; 2~512mS |
| Supply Voltage and On/Off Voltage | 24VDC field devices- User definable input threshold |
| Current Consumption | 35 mA typ., 55 mA max. |
| Special Capabilities | Pulse counting option |
