PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

Variable Frequency Drive - 78.0A, 75HP, 575V, 3 Phase, IP55 No Card

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

Specifications

Part NumberIC866-0550-603-50
Connection Type575VAC 3 Phase
Enclosure DesignIP55
Motor Power75HP (55 kW)
Interference Suppression on the InputNone
Current78.0A