RSTi analog input module 8 channel, 0~10V, 12-bit
Specifications
| Part Number | ST-3428 |
| Analog Input Count & Type | 8 point; 0-10V |
| Resolution & Speed | 12 bit; 4mS |
| Current Consumption | System 60mA @5VDC |
Specifications
| Part Number | ST-3428 |
| Analog Input Count & Type | 8 point; 0-10V |
| Resolution & Speed | 12 bit; 4mS |
| Current Consumption | System 60mA @5VDC |
