RSTi Profibus with 16 24VDC sink (Positive Logic) input and 16 relay output, expandable to 8 additional modules.
Specifications
| Part Number | STXPBS824 |
| Network Adapter / Use | Profibus / slave with Integrated I/O |
| I/O Count& Type | 16 Point Sink Input; 24VDC & 8 Relay Output |
| I/O Specs | (2A@5-24VDC, 250VAC; 0.8A@48VDC; 0.5A@110VDC * 100uA, 100mVDC/Point) |
