Specifications
| Pressure Rating | Maximum Inlet Pressure: 3500 psig / 241 bar<br>Outlet Pressure Ranges: 0-30, 0-60, 0-100 psig / 0-2.1, 0-4.1, 0-6.9 bar |
| Material | Body: 316 Stainless Steel, Brass or Aluminum<br>Diaphragm: Elgiloy®<br>Seat: CTFE1, Teflon® or Vespel®<br>Friction Sleeve (inner): Teflon® |
| Remaining Parts | 316 Stainless Steel or Brass (on Brass models) |
| Operating Temperature | -40°F to 165°F / -40°C to 74°C |
| Port Size & Type | 1/8, 1/4 NPTF |
| Flow Capacity | Cv = 0.06 |
| Load Type | Spring |
| Weight | Stainless Steel or Brass models: 1 lb / 0.5 kg <br>Aluminum models: 0.5 lb / 0.2 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
